Product Number: FXWSKCSSCNB25WG

Faceplates and Panels - KeyConnect SC Simplex Module OS2

FX Workstation KEYCONNECT OS2, SC SIMPLEX KEYED, 25/PK WHITE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Height

0.917

Width

0.685

Depth

1.301 in

Packaging

packaged 25 units per bag

Materials

Description Material Color Type
Holder Plastic - UL94V-0 White KeyConnect
Adapter Plastic - UL94V-0 Green Keyed SC Simplex

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel

Included Parts

Dust Caps

Update and Revision

Revision Number: 0.4 Revision Date: 05-10-2024

Update and Revision

Revision Number: 0.4 Revision Date: 05-10-2024


Resources

Resources