Product Number: MDVO LC DUPLEX MODULE

MDVO LC Duplex Fiber Module

MDVO LC Duplex Fiber Module. Available in several colors and fiber types.

  • Availability:
    Global
  • Status:
    Active
MDVO LC DUPLEX MODULE

Specifications

Suitable Applications

Secured applications over fiber optic

Height

0.63 m

Width

0.63

Depth

1.14

Packaging

10 units packaged in a plastic bag.

Weight

0.013 lbs

Materials

Description Material Type
Front Connection Plastic - UL94V-0 LC-Duplex
Rear Connection Plastic - UL94V-0 LC-Duplex

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible MDVO Faceplate and Patch Panel

Included Parts

Dust Caps

Notes

For additional information about this product, visit our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.177 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.177 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
AX102210 Almond 611589004589
AX102214 Almond 611589004626
AX102212 Black 611589004602
AX102216 Black 611589004640
AX102209 Gray 611589004572
AX102213 Gray 611589004619
AX102211 White 611589004596
AX102215 White 611589004633

Resources

Resources