Product Number: FSNS6URA-25

ProSNS RG-6 Universal "F" Coax Compression Connector

ProSNS RG6 Universal "F" male connector, polymer compression sleeve for easy insertion & lowest possible tool compression force. Fits most RG6 standard, tri-shield, and quad-shield cables. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand SignalTight Adapters - RAPLUS. For product information please visit: https://products.ppc-online.com/product/signaltight-adapter-raplus/ (Opens in new window)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CATV, Video Distribution, RF Applications

Packaging

25 Pack

Number of Pieces

1

Materials

Description Material
Nut Nickel/Tin Plated Brass
O-Ring Ethylene Propylene
Body Nickel/Tin Plated Brass
Contact Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥-30 dB up to 1 GHz typical

Electrical Characteristics Notes

Meets or exceeds SCTE specifications.

Operating Temperature Range

-40°F (-40°C) to 140°F (60°C)

Footprint/Type

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Green

Locking

No

Tool Compatibility

CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0399 - .0418 inch

Cable Dielectric Diameter Limits

.180 - .193 inch

Cable Outer Jacket Diameter Limits

.265 - .305 inch

Cable Insertion Force

20 lbf

Cable Retention Force

40 lbf

RG Type

6

Environmental Space

Indoor/Outdoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil)

Update and Revision

Revision Number: 0.277 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.277 Revision Date: 04-04-2025

Part Numbers

Item # Color UPC
FSNS6URA-25 No Color 845671001228