Product Number: FSNS59RCAU-25

ProSNS RG-59 RCA Coax Compression Connector

ProSNS RG59 RCA compression connector, non-blind entry with split ferrule design, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog and Digital Audio Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Ethylene Propylene
Nickel/Tin Plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥-20 dB up to 208 MHz typical

Operating Temperature Range

-40°F (-40°C) to 140°F (60°C)

Footprint/Type

Coax

Connector Interface Type

RCA

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Red

Locking

No

Tool Compatibility

CPLCCT-SLMR or CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0418 inch

Cable Dielectric Diameter Limits

.144 - .157 inch

Cable Outer Jacket Diameter Limits

.232 - .273 inch

Cable Insertion Force

20 lbf

Cable Retention Force

40 lbf

RG Type

59

Environmental Space

Indoor

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum (Y/N)

No

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Notes

Salt Fog: Passes 1000 hours ANSI/SCTE 143 2007, RFI Shielding: -85 dB (60% bonded foil)

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.57 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
FSNS59RCAU-25 No Color 845671002607

Resources

Resources