Product Number: 1695ABHD1

6 GHz RG6 BNC Connector

RG-6, 6 GHz, HD, BNC, Plenum, 1 piece connector

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

50 per package

Number of Pieces

1

Materials

Description Material
Nut Brass, Nickel Plated
Body Brass, Nickel Plated
Contact Brass, Gold Plated
Insulator PTFE

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-1485 15 dB
1485-3000 10 dB
3000-4500 7 dB

Electrical Characteristics Notes

SMPTE 2081-1 Return Loss or better to 4.5 GHz

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

HD

Color Band

Green

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PSA59/6 (strip)

Termination Type

Compression

RG Type

6

Environmental Space

Indoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

Suitability - Indoor

Yes

Suitability - Outdoor

No

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.153 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.153 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
1695ABHD1 Green 845671002447