Product Number: 4731RBUHD3 B100

12 GHz Mini RG-11 BNC Connector

RG-11, 12 GHz, UHD, BNC, 3 piece crimp connector, bulk 100 pack

  • Availability:
    Global
  • Status:
    Active
4731RBUHD3 B100

Specifications

Suitable Applications

HD-SDI, UHD-SDI, Video, Digital Video, SMPTE 2082-1 12 Gb/s UHDTV, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

25 Pack or 100 Bulk

Weight

1.87kgs / 4.122lbs per 100 pack

Materials

Description Material
Nut Polished Nickel
Body Polished Nickel
Contact Brass, Gold Plated
Insulator PTFE

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-1485 15 dB
1485-3000 10 dB
3000-6000 7 dB
6000-12000 4 dB

Electrical Characteristics Notes

SMPTE 2082-1 Return Loss or better

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

UHD

Locking

No

Tool Compatibility

Kings KTH-1000, (Crimp Die Pin) KTH-2010, (Crimp Die Sleeve) KTH-2041

Termination Type

Crimp

Cable Center Conductor Diameter Limits

0.063 - 0.0650 in

Cable Dielectric Diameter Limits

0.2795 - 0.2894 in

Cable Outer Jacket Diameter Limits

0.3976 - 0.4134 in

RG Type

11

Environmental Space

Indoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.38 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.38 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
4731RBUHD3 B100 No Color 612825405726