Product Number: DB59BNCSL-25

Double Bubble RG-59 BNC Coax Compression Connector

Double Bubble RG59 BNC connector, fits most CCTV Security coaxial cables. Compression design that molds the metal completely around the cable. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security CCTV

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 27 dB Return Loss 1.07 VSWR
DC-2 GHz 27 dB Return Loss 1.09 VSWR
DC-3 GHz 29 dB Return Loss 1.09 VSWR

Electrical Characteristics Notes

Cable Pullout Force Exceeding 65 in/lbs.

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.137 - .148 inch

Cable Outer Jacket Diameter Limits

.232 - .248 inch

RG Type

59

Series Type

59

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.112 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.112 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
DB59BNCSL-25 No Color 845671000054