Product Number: DB6BNCHD-25

Double Bubble RG-6 HD BNC Coax Compression Connector

Double Bubble RG6 Universal High Definition BNC connector, fits standard, tri-shield and quad-shield coaxial cable. Compression design that molds the metal completely around the cable. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz <gt/> -33 dB Return Loss <lt/> 1.07 VSWR
DC-2 GHz <gt/> -32 dB Return Loss <lt/> 1.10 VSWR
DC-3 GHz <gt/> -31 dB Return Loss <lt/> 1.16 VSWR

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Color Band

Green

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0399 - .0418 inch

Cable Dielectric Diameter Limits

.180 - .193 inch

Cable Outer Jacket Diameter Limits

.265 - .305 inch

RG Type

6

Series Type

6

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.112 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.112 Revision Date: 03-04-2023


Part Numbers

Item # Color
DB6BNCHD-25 No Color