Product Number: DBDS4BNC

Double Bubble RG-59 DS4 BNC Coax Compression Connector

Double Bubble RG59 DS4 BNC connector, fits Belden 734D1, 734D1T or equivalent coaxial cable sizes. Compression design that molds the metal completely around the cable. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Central Office, DS4

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 36 dB Return Loss 1.03 VSWR
DC-2 GHz 32 dB Return Loss 1.05 VSWR
DC-3 GHz 26 dB Return Loss 1.10 VSWR

Electrical Characteristics Notes

Cable Pullout Force Exceeding 65 in/lbs.

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

Double Bubble

Locking

No

Tool Compatibility

CPLCRBC-BR (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0317 - .0339 inch

Cable Dielectric Diameter Limits

.145 - .155 inch

Cable Outer Jacket Diameter Limits

.220 - .240 inch

RG Type

59

Series Type

59

EU CE Mark

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.154 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.154 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
DBDS4BNC No Color 845671002188