Product Number: FSBNC15RGB

FS Series Mini BNC Coax Compression Connector 22-24 AWG

FS Series Mini (22-24 AWG) multi-piece BNC connector fits most stranded center conductor coaxial cables. Split ferrule design provides proper fit to mini coax cables with sliding pin to elimiate blind entry. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 23 dB Return Loss 1.16 VSWR
DC-2 GHz 20 dB Return Loss 1.20 VSWR
DC-3 GHz 20 dB Return Loss 1.20 VSWR

Electrical Characteristics Notes

Cable Pullout Force: Exceeding 20 lbs.

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Violet

Locking

No

Tool Compatibility

CPLCCT-SLMR (compression), PSA59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.015 - .025 inch

Cable Dielectric Diameter Limits

.095 - .105 inch

Cable Outer Jacket Diameter Limits

.145 - .160 inch

EU CE Mark

Yes

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.151 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.151 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
FSBNC15RGB No Color 845671001211