Product Number: FSNS11QHBNC-25

ProSNS RG-11 Universal BNC Coax Compression Connector

ProSNS RG11 Universal BNC male connector for quad-shield. Non-blind entry, polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Tin Plated Brass
Ethylene Propylene
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥ -21 dB up to 1 GHz typical

Electrical Characteristics Notes

Insertion Loss: ≤ -0.2 dB up to 1 GHz typical, RFI Shielding: -85 dB typical (60% bonded foil), Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007

Operating Temperature Range

-40 ºF (-40 ºC) to 140 ºF (60 ºC)

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Violet

Locking

No

Tool Compatibility

SNSUNI (compression), PS11 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0634 - .0647 inch

Cable Dielectric Diameter Limits

.280 - .294 inch

Cable Outer Jacket Diameter Limits

.390 - .417 inch

Cable Insertion Force

20 lbs. maximum

Cable Retention Force

40 lbs. minimum per SCTE IPS SP-401

RG Type

11

Series Type

11

Environmental Space

Indoor

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.106 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.106 Revision Date: 05-31-2024


Part Numbers

Item # Color UPC
FSNS11QHBNC-25 No Color 845671004007