Product Number: R301602

IND RUGG RJ45 T568B AWG22-24 IP20 CAT6A UTP/STP FIELD KIT

DATATUFF ® INDUSTRIAL ETHERNET RUGGEDIZED RJ45 T568B PLUG CAT6A UTP/STP (FIELD KIT) SUITABLE FOR USE IN IP20 INSTALLATION

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Height

0.62

Width

0.54

Depth

2.06

Wiring Scheme

T568B

Packaging

Individually packaged in a plastic bag.

Weight

0.060 lbs

Materials

Description Material Type
Front Connection Copper Clad PCB, Gold plated contacts RJ45
Rear Connection Zinc diecast - Nickel plated Ind DataTuff
Connector Body Nickel plated zinc alloy diecast

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 m-Ohm

Installation Temperature Range

-40°C To +85°C

Storage Temperature Range

-40°C To +85°C

Operating Temperature Range

-40°C To +85°C

Footprint/Type

Modular

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

750 cycles

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

TIA/EIA Compliance

Category 6A - TIA 568.2-D, Category 6A - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Parts

DataTuff Cables, Connectors and Accessories

Notes

Please see Installation Guide PX105479. Suitable for use with cables 300V RMS and 600V AWM. Outer Jacket Diameter range: 0.197 to 0.354 in. Insulation Diameter range: 0.043 to 0.063 in. Parallel Pliers-Wrench recommended as per Installation Guide.

Update and Revision

Revision Number: 0.79 Revision Date: 02-24-2025

Update and Revision

Revision Number: 0.79 Revision Date: 02-24-2025


Part Numbers

Item # Color
R301602 000S1 None

Resources

Resources