Product Number: REVConnect 10GX Shielded Plugs

REVConnect 10GX STP Field Mount Plug, Metal

REVConnect 10GX Shielded Plugs are available in single packs and 24 bulk packs.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

10GX Shielded System, TIA Screened Category 6A , ISO Class EA, 10GBASE-T

Overall Height

0.73 in

Overall Width

1.1 in

Depth

1.81 in

Wiring Scheme

T568A/B

Packaging

Individually packaged in a plastic bag.

Weight

0.048 lbs

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Connector System Compatibility

KeyConnect

Tool Compatibility

RVUTT01 Termination Tool

Plug /Jack Compatibility

RJ45

Termination Front Connection

Mated Connection

Termination Front Connection Durability

750 cycles

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

200 cycles

Cable/Connector Retention

15 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

UL Rating

UL94V-0

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Parts

Refer to REVConnect WAP - CAMERA Compatibility Guide

Notes

Please see Installation Guide PX106435.

Update and Revision

Revision Number: 0.309 Revision Date: 08-08-2023

Update and Revision

Revision Number: 0.309 Revision Date: 08-08-2023


Part Numbers

Item # Color Packaging Insulated Wire Diameter
RVAEFPSME-B24 Metal Bulk Pack of 24 1.3mm up to 1.45mm
RVAFPSME-B24 Metal Bulk Pack of 24 0.9mm up to 1.3mm
RVAEFPSME-S1 Metal Single Pack 1.3mm up to 1.45mm
RVAFPSME-S1 Metal Single Pack 0.9mm up to 1.3mm