Product Number: RAxBT

Boot for DataConnect RJ45 Plug

Boot for DataConnect RJ45 Plug

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Suitable for DataConnect RJ45 field plug kit

Materials

Description Material
Boot PC - Polycarbonate

Installation Temperature Range

-10°C To +60°C

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

Notes

RA5BT- Suitable for RA5RJ plug RA6BT- Suitable for RA6RJ plug

Update and Revision

Revision Number: 0.24 Revision Date: 07-03-2022

Update and Revision

Revision Number: 0.24 Revision Date: 07-03-2022


Part Numbers

Item # Put-Up Type
RA5BT Pack of 50
RA6BT Pack of 50

Resources

Resources