Product Number: FRTB2

Fiber Raceway Break-Out Tool Kit, 50mm Kit

Fiber Raceway Break-Out Tool Kit, 50mm Kit for 100mm; 220mm Duct & 300mm

  • Availability:
    EMEA | Americas
  • Status:
    Active

Specifications

Environmental Space

Indoor

Weight

9.281 lbs

Height

7.086 in (179.984 mm

Width

12.992 in

Length

6.299 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.31 Revision Date: 03-28-2024


Part Numbers

Item # Color Length
FRTB2 Metallic 6.299 in