Product Number: FTSSB2MMFS01

FX Fusion Splice-On Connector, OS2 SC-APC Simplex 2mm

FX FUSION SPLICE-ON CONNECTOR, OS2, SC/APC SIMPLEX, 2MM TIGHT BUFFER/250µm, GREEN HOUSING, 1/PACK

  • Availability:
    Global
  • Status:
    Active
FTSSB2MMFS01

Specifications

Environmental Space

Indoor

Suitable Applications

Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Fiber Cable Construction

Fiber Type
OS2

Weight

0.021 kg

Mechanical Specifications

Test GR-326-CORE/1081-CORE (SM)
Intermateability Requirement FOCIS compliant with latest revision of TIA-604-3 (SC)
Operating Temp Range -40° to 75°C
Storage Temp Range -40° to 75°C
Durability 200 cycles at 3 ft.
Transmission with Applied Load Compliant

Maximum Insertion Loss

0.3 dB

Minimum Reflectance

-65 dB

Minimum Reflectance @ 1550nm

-65 dB

Mechanical Tests

Description

Termination Style

Splice-On

Durabilities@Termination1

200 cycles at 3 ft.

Operating Temperature Range

-40° to 75°C

Storage Temperature Range

-40° to 75°C

Materials

Description Material Color
Boot Rubber Black
Protective Ferrule Cap Plastic White
Connector Front Housing Plastic Green
Connector Rear Housing Nickel plated zinc alloy diecast Metal
Ferrule Zirconia-Ceramic

TIA/EIA Compliance

TIA 568.3

MII Order #39 (China RoHS)

EUP 50

Included Parts

2mm boot, protective ferrule cap, splice protection sleeve

Related Parts

FX Splice-On Installation Kit, FX Pigtails. Not to be used with Breakout kits.

Packaging

Single Pack

Update and Revision

Revision Number: 0.175 Revision Date: 06-04-2025

Update and Revision

Revision Number: 0.175 Revision Date: 06-04-2025