Product Number: FX Brilliance 250 um Boot
FX Brilliance Universal 250μm Boot, 25/Pack
FX Brilliance Universal 250μm Boot, Black, 25/Pack
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor |
---|---|
Suitable Applications |
Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Construction
Weight |
0.020 kg |
---|
Mechanical Characteristics
Mechanical Tests
Description |
---|
Termination Style |
Mechanical |
---|
Standards
TIA/EIA Compliance |
TIA 568.3-D |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Safety Listing |
ACA |
Related Part Numbers
Packaging |
Twenty-five (25) boots in bag. |
---|---|
Related Parts |
FX Brilliance Precision Installation Kit, FX Brilliance Universal Connectors |
Product Notes
Notes |
Refer to Installation Guide PX105234 for installation procedures |
---|
History
Update and Revision |
Revision Number: 0.63 Revision Date: 02-12-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.63 Revision Date: 02-12-2025 |
---|
Part Numbers
Item # | Color | Packaging | UPC |
---|---|---|---|
FXBUBO250B25N | Black | Twenty-five (25) boots in bag. | 611589165525 |