Product Number: FTSST900PR12

FX PIGTAIL OS2 ST TB_900, COLOR-CODED_12F 2M

FX FIELD-TERMINATION PIGTAIL, OS2, ST, TIGHT BUFFER 900 UM, COLOR-CODED 12-FIBER, 2M

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Data Centers, Main Equipment Rooms and Telecommunications Rooms

Fiber Cable Construction

Fiber Type
OS2

Weight

0.282 lbs

Inner Jacket

Inner Jacket

Mechanical Specifications

Test GR-326-CORE/1081-CORE (SM)
Operating Temp Range -40°C to 75°C
Storage Temp Range -40°C to 75°C

Maximum Insertion Loss

0.25 dB

Mechanical Tests

Description

Operating Temperature Range

-40°C to 75°C

Storage Temperature Range

-40°C to 75°C

Materials

Description Material Color Type
Connectors for end 1 Plastic Blue ST
Boots for end 1 Rubber Blue
Ferrules for end 1 Zirconia-Ceramic 1.25mm
Jacket OFN 900 um Tight Buffer

TIA/EIA Compliance

TIA 568-3

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACMA

Related Parts

FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames

Packaging

Individually packed

Update and Revision

Revision Number: 0.251 Revision Date: 07-10-2025

Update and Revision

Revision Number: 0.251 Revision Date: 07-10-2025


Part Numbers

Item # Packaging UPC
FTSST900PR12 Individually packed 611589157308
FTSST900PR12 Individually packed 611589157308