Product Number: 0975 254 101

PROFIBUS Data Double-Ended Cordset: Male straight B-coded black M12 Standard to female straight B-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR violet cable, 2-wires, 0.34 mm²

PROFIBUS Data Double-Ended Cordset: Male straight B-coded black M12 Standard to female straight B-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 4 A; PUR violet cable, 2-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
n.c. green n.c. red n.c.

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
n.c. green n.c. red n.c.

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

PROFIBUS

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

5

Coding, Side 1

B

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU-GF

Contact Bearer Color

Violett

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

254

Conductor Size

0.34 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

violet matt similarly RAL 4001

Cable Diameter D

ø 7.60 ± 0.30 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 2.60 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant

Cable Characteristics

Exclusion of dangerous materials; Line fulfills the transmission values RS485 (Type A) of the PROFIBUS user organization; Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Coldness flexibility

Core Colors

red, green

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

B

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 25 °C - + 80 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Violett

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.57 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
107649 0975 254 101/3,5 M
934636291 0975 254 101/0,15 M
86078 0975 254 101/12,5 M
57769 0975 254 101/4,5 M
11015 0975 254 101/0,3 M 0.3 m
27826 0975 254 101/0,5 M 0.5 m
51066 0975 254 101/0,6 M 0.6 m
11016 0975 254 101/1 M 1 m
11017 0975 254 101/1,5 M 1.5 m
11018 0975 254 101/2 M 2 m
73795 0975 254 101/2,5 M 2.5 m
12589 0975 254 101/3 M 3 m
26569 0975 254 101/4 M 4 m
11019 0975 254 101/5 M 5 m
27870 0975 254 101/6 M 6 m
29275 0975 254 101/7 M 7 m
57771 0975 254 101/7,5 M 7.5 m
57135 0975 254 101/8 M 8 m
67766 0975 254 101/9 M 9 m
27086 0975 254 101/10 M 10 m
6458 0975 254 101/11 M 11 m
45738 0975 254 101/12 M 12 m
62186 0975 254 101/13 M 13 m
6459 0975 254 101/14 M 14 m
28406 0975 254 101/15 M 15 m
67753 0975 254 101/17 M 17 m
67754 0975 254 101/18 M 18 m
47927 0975 254 101/20 M 20 m
14617 0975 254 101/22 M 22 m
67830 0975 254 101/24 M 24 m
47822 0975 254 101/25 M 25 m
67831 0975 254 101/26 M 26 m
934636772 0975 254 101/27 M 27 m
47823 0975 254 101/30 M 30 m
47824 0975 254 101/35 M 35 m
934636773 0975 254 101/37 M 37 m
47923 0975 254 101/40 M 40 m
934636774 0975 254 101/42 M 42 m
47925 0975 254 101/45 M 45 m
47926 0975 254 101/50 M 50 m
3112 0975 254 101/55 M 55 m
107723 0975 254 101/70 M 70 m