Product Number: 0985 342 102

Fast Ethernet Cat5e Data Single-Ended Cordset: M12 Standard, male, straight, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²

Fast Ethernet Cat5e Data Single-Ended Cordset: M12 Standard, male, straight, 4-pin, D-coded, shielded, black body, 50 V AC / 60 V DC, 4 A; PUR green cable, 4-wires, 2x2x0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

4

Coding, Side 1

D

Shielding Type

Shielded

Attachment Type

Coupling Screw

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

342

Conductor Size

2x2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Cycles (Torsion)

˃ 2 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant

Cable Characteristics

Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility

Core Colors

star quad: white & blue, yellow & orange

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

EN 60811 Part 2-1

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
9926 0985 342 102/0,3 M
26544 0985 342 102/1,1 M
934636933 0985 342 102/1 M 1 m
11833 0985 342 102/1,5 M 1.5 m
75631 0985 342 102/2 M 2 m
91037 0985 342 102/3 M 3 m
75632 0985 342 102/5 M 5 m
77830 0985 342 102/10 M 10 m
934636134 0985 342 102/15 M 15 m
2781 0985 342 102/20 M 20 m
934636087 0985 342 102/25 M 25 m
934637566 0985 342 102/30 M 30 m
12003 0985 342 102/35 M 35 m
2228 0985 342 102/40 M 40 m
12024 0985 342 102/45 M 45 m
12025 0985 342 102/50 M 50 m