Product Number: 0985 342 104 Overmolded

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 6
yellow orange white blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

1 kV

Operating Voltage

30 V AC / 42 V DC

Current Rating

1.5 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding, Side 1

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

342

Conductor Size

2x2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Cycles (Torsion)

˃ 2 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant

Cable Characteristics

Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility

Core Colors

star quad: white & blue, yellow & orange

Side 2 Product Sub Family

RJ45

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

4

Coding, Side 2

RJ45

Contact Resistance, Side 2

≤ 20 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 25 °C - + 60 °C

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 60603-7

Overvoltage Category, Side 2

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper Alloy

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PC

Contact Bearer Color, Side 2

Clear

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

PVC

Molded Body Color, Side 2

Black

Shielding Material, Side 2

Copper, nickel-plated

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

EN 60811 Part 2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.48 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.48 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
11944 0985 342 104/0,3 M umspritzt 0.3 m
12114 0985 342 104/0,5 M umspritzt 0.5 m
11945 0985 342 104/0,6 M umspritzt 0.6 m
12115 0985 342 104/1 M Umspritzt 1 m
12116 0985 342 104/1,5 M umspritzt 1.5 m
12117 0985 342 104/2 M umspritzt 2 m
12129 0985 342 104/12,5 M umspritzt 12.5 m
12118 7985 342 104/2,5 M umspritzt 2.5 m
12119 0985 342 104/3 M umspritzt 3 m
12120 0985 342 104/4 M umspritzt 4 m
12121 0985 342 104/5 M umspritzt 5 m
12123 0985 342 104/6 M umspritzt 6 m
12125 0985 342 104/7,5 M umspritzt 7.5 m
12126 0985 342 104/8 M umspritzt 8 m
12127 0985 342 104/9 M umspritzt 9 m
12128 0985 342 104/10 M umspritzt 10 m
12130 0985 342 104/15 M umspritzt 15 m
12139 0985 342 104/20 M umspritzt 20 m
12143 0985 342 104/25 M umspritzt 25 m
12144 0985 342 104/30 M umspritzt 30 m
12145 0985 342 104/35 M umspritzt 35 m
12146 0985 342 104/40 M umspritzt 40 m
12148 0985 342 104/45 M umspritzt 45 m
12149 0985 342 104/50 M umspritzt 50 m
16939 0985 342 104/60 M umspritzt 60 m
17375 0985 342 104/65 M umspritzt 65 m
16940 0985 342 104/70 M umspritzt 70 m