Product Number: 0985 YM57530-BK 500

Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with black jacket

Fast Ethernet Cat5e, double-ended cord set, RJ45 male, straight, 8-pin to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with black jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

42 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC/ 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

RJ45

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Plug

Number of Pins

8 (4 terminated)

Coding

RJ45

Mating Cycles

≤ 750

Ambient Temperature (Operation)*

- 40 °C - + 70 °C

Protection Degree / IP Rating**

IP20

Contact Base Material

P / CuSN

Contact Plating

Au

Contact Bearer Material

Polycarbonate

Contact Bearer Color

Clear

Molded Body Material

Elastomer Polyolefin

Molded Body Color

Black

Cable Number

YM57530-BK

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

Black

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

8 (4 terminated)

Coding, Side 2

RJ45

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Base Material, Side 2

P / CuSN

Contact Plating, Side 2

Au

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Black

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.14 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.14 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
900016371 0985 YM57530-BK 500/2M 2 m
900016372 0985 YM57530-BK 500/3M 3 m
900016373 0985 YM57530-BK 500/4M 4 m
900016374 0985 YM57530-BK 500/5M 5 m