Product Number: 0985 YM57530-W 103

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with white jacket

Fast Ethernet Cat5e, double-ended cord set, M12 male, straight, 4-pin, D-coding to a RJ45 male, straight, 8-pin, 24 AWG TPE cable, stranded/shielded, 2 twisted bonded pairs with white jacket

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

42 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

30 V AC/ 42 V DC

Current Rating

1.5 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Knurled Screw

Number of Pins

4

Coding, Side 1

D

Mating Cycles

≤ 100

Cable Gland

PG 7

Ambient Temperature (Operation)*

- 25 °C - + 75 °C

Temperature Range (Gasket)

see Accessories

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

EN 60664-1 (2003/11); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Housing Color

black

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Gasket Material

NBR, cable gland

Fastening Torque (Cable Gland)

PG7: (150-250) Ncm

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Accessories to Order Separately

gasket: GDSN 307-4, 730-176-002, NBR, flat gasket for temperature range: -25°C to +90°C, GDSN 307-5, 730-310-003,EPDM, flat gasket for temperature range: -40°C to +125°C

Cable Number

YM57530-W

Conductor Size

24 AWG

Number of Wires

2 Pair (bonded twisted pairs)

Minimal Bending Radius (Fixed Inst)

5 x D

Minimal Bending Radius (Flexible Inst)

10 x D

Cycles (Bending)

3

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Cable Jacket Material

TPE

Cable Jacket Color

White

Cable Diameter D

ø 7.62 mm

Wire Insulation Material

Polyolefin

Insulated Wire Diameter

ø 1.02 ± 0.05 mm

Overall Shield (Cable)

TC Braid 65%

Foil shield

Al Foil 100%

Ambient Temperature (Fixed Installation)

- 40 °C - + 75 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 75 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM 20626, 80C 600 V

Cable Characteristics

NEMA WC-63.1 Category 5, ICEA 661, Category 5e Patch, TIA/EI-568-B.2, Category 5e, Indoor/Outdoor Yes, Oil Res

Core Colors

Bonded Twisted pairs: wh/or | wh/gn

Side 2 Product Sub Family

RJ45

Side 2 Type of Contact/Gender

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Plug

Number of Pins, Side 2

8 (4 terminated)

Coding, Side 2

RJ45

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Base Material, Side 2

P / CuSN

Contact Plating, Side 2

Au

Contact Bearer Material, Side 2

Polycarbonate

Contact Bearer Color, Side 2

Clear

Molded Body Material, Side 2

Elastomer Polyolefin

Molded Body Color, Side 2

Black

RoHS Compliant

Yes

Oil Resistance

Yes

Note Derating

Notice derating

Update and Revision

Revision Number: 0.43 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.43 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
900016226 0985 YM57530-W 103/5M 5 m
900004278 0985 YM57530-W 103/6.5M 6.5 m
900005007 0985 YM57530-W 103/8M 8 m
900005008 0985 YM57530-W 103/10M 10 m
900004279 0985 YM57530-W 103/12M 12 m
900016194 0985 YM57530-W 103/15M 15 m
900004411 0985 YM57530-W 103/16M 16 m
900004816 0985 YM57530-W 103/20M 20 m
900016015 0985 YM57530-W 103/30M 30 m
900016175 0985 YM57530-W 103/40M 40 m