Product Number: ELKE 400D/12 105 Au

Fast Ethernet Cat5e Data Receptacle Connector: Female, insert with ribs, M12 - mating side, solder contacts - connecting side, 4-pin, D-coded, unshielded, blue body, 50 V AC / 60 V DC, 4 A

Fast Ethernet Cat5e Data Receptacle Connector: Female, insert with ribs, M12 - mating side, solder contacts - connecting side, 4-pin, D-coded, unshielded, blue body, 50 V AC / 60 V DC, 4 A

  • Availability:
    Global
  • Status:
    Active
ELKE 400D/12 105 Au

Specifications

Product Family

Data Connectors

Product Sub Family

M12 Insert

Mating Side

M12

Connecting Side

Solder Contacts

Connector Type

Receptacle

Type of Contact / Gender

Female

Connector Design

Insert with Ribs

Number of Pins

4

Coding

D

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Data Transmission Rate

Fast Ethernet Cat5e

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Solder

Suitable Conductor Cross Section

Standed wires: 0.22 mm² to 0.38 mm²

Ambient Temperature (Operation)*

- 25 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

In style of IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Blue

Flammability Class (Contact Bearer)

UL 94 V-2

Potted

No

O-Ring Material

FKM

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.


Part Numbers

Item # Item Description
934529004 ELKE 400D/12 105 Au