Product Number: RSHS 8Y-RKTS 8Y-922

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight Y-coded black M12 Hybrid Receptacle to female straight Y-coded black M12 Hybrid, shielded, 50 V AC/ DC, Power: 6 A; Data: 0.5 A; PUR black cable, 8-wires, Data: 4x0.15 mm² + Power: 4x0.75...

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight Y-coded black M12 Hybrid Receptacle to female straight Y-coded black M12 Hybrid, shielded, 50 V AC/ DC, Power: 6 A; Data: 0.5 A; PUR black cable, 8-wires, Data: 4x0.15 mm² + Power: 4x0.75 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white-orange orange white-green green blue white brown black

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white-orange orange white-green green blue white brown black

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

50 V

Rated Voltage (UL)

50 V AC/DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC/ DC

Rated Current*

Power: 6 A; Data: 0.5 A

Rated Current (UL)*

Power: 6 A; Data: 0.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Hybrid Receptacle

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding

Y

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 80 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-113

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PBT-GF

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

Data: UL 94 V-2 + Power: UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Housing Material

CuZn, Nickel-plated

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

Housing: CuZn, tin-plated, Sleeve: GD-Zn, nickel-plated

Note

Do not connect or disconnect under load.

Cable Number

922

Conductor Size

Data: 4x0.15 mm² + Power: 4x0.75 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 6 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1-2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 8.00 ± 0.3 mm

Wire Insulation Material

PP

Insulated Wire Diameter

Data: ø 1.15 ± 0.03 mm + Power: ø 1.70 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Element Shield

Shielding Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 30 °C - + 70 °C

UL Cable Type

AWM: 20233

Cable Characteristics

Exclusion of dangerous materials; Exclusion of PVC and Silicone

Core Colors

Data: green, orange, white-green, white-orange + Power: brown, black, white, blue

Product Sub Family, Side 2

M12 Hybrid

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

8

Coding, Side 2

Y

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 80 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-113

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT-GF

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

Data: UL 94 V-2 + Power: UL 94 V-0

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

GD-Zn, nickel-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

UL-File

E315587

UL

UL 2238; cULus

RoHS Compliant

yes

Halogenfree

EN 50267-2-1, IEC 60754-1 max. 0,5% HCI

Oil Resistance

IEC 60811-2-1, ASTM 1 standard oil requirement

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.50 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.50 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
934966501 RSHS 8Y-RKTS 8Y-922/0,3 M 0.3 m
934966502 RSHS 8Y-RKTS 8Y-922/0,6 M 0.6 m
934966503 RSHS 8Y-RKTS 8Y-922/1 M 1 m
934966504 RSHS 8Y-RKTS 8Y-922/2 M 2 m
934966505 RSHS 8Y-RKTS 8Y-922/3 M 3 m
934966506 RSHS 8Y-RKTS 8Y-922/5 M 5 m
934966507 RSHS 8Y-RKTS 8Y-922/10 M 10 m
934966508 RSHS 8Y-RKTS 8Y-922/15 M 15 m