Product Number: RSTS 4D-RSTS 8Y-484

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded green M12 Standard to male straight Y-coded green M12 Hybrid, shielded, 50 V AC/ DC, 0.5 A; PUR black cable, 4-wires, 2x2x0.14 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded green M12 Standard to male straight Y-coded green M12 Hybrid, shielded, 50 V AC/ DC, 0.5 A; PUR black cable, 4-wires, 2x2x0.14 mm²

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
white-orange white-blue orange blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white-orange orange white-blue blue n.c. n.c. n.c. n.c.

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

50 V

Rated Voltage (UL)

30 V AC / 50 V DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC/ DC

Rated Current*

0.5 A

Rated Current (UL)*

0.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 55 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Green

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

484

Conductor Size

2x2x0.14 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 25 mm

Conductor material

Stranded PACW

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.0 ±0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 0.98 ±0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Element Shield

tTnned copper screen

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

0 °C - +50 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

FT-2

Cable Characteristics

Exclusion of dangerous materials; Exclusion of PVC and Silicone

Core Colors

Twisted pairs: white-blue & blue, white-orange & orange

Product Sub Family, Side 2

M12 Hybrid

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

8

Coding, Side 2

Y

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 55 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-113

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT-GF

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

Data: UL 94 V-2 + Power: UL 94 V-0

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Green

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

GD-Zn, nickel-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

UL-File

E469096

UL

UL 1863; cULus

RoHS Compliant

yes

Halogenfree

IEC 60754-1

Oil Resistance

IEC 60811-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.48 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.48 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
934967001 RSTS 4D-RSTS 8Y-484/0,3 M 0.3 m
934967002 RSTS 4D-RSTS 8Y-484/0,6 M 0.6 m
934967003 RSTS 4D-RSTS 8Y-484/1 M 1 m
934967004 RSTS 4D-RSTS 8Y-484/2 M 2 m
934967005 RSTS 4D-RSTS 8Y-484/3 M 3 m
934967006 RSTS 4D-RSTS 8Y-484/5 M 5 m
934967007 RSTS 4D-RSTS 8Y-484/10 M 10 m
934967008 RSTS 4D-RSTS 8Y-484/15 M 15 m