Product Number: RSTS 8X-478

Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Standard, male, straight, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²

Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Standard, male, straight, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white (orange) orange white (green) green white (brown) brown white (blue) blue

Product Family

Data Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

8

Coding

X

Shielding

Shielded

Attachment Type

Coupling Screw

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC / 60V DC

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

0.5 A

Rated Current (UL)*

0.5 A

Data Transmission

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 80 °C

Operating Temperature (UL)

max. + 55 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-109

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

478

Conductor Size

4x2x0.14 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 65 mm

Cycles (Bending)

˃ 0.2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.8 ± 0.3 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

0 °C - +50 °C

UL Cable Type

AWM: 21327

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

UL-File

E469096

UL

UL 1863; cURus

RoHS Compliant

yes

Halogenfree

IEC 60754-2

Oil Resistance

IEC 60811-2-1

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
10946 RSTS 8X-478/1 M 1 m
934809001 RSTS 8X-478/2 M 2 m
934809002 RSTS 8X-478/5 M 5 m
934809003 RSTS 8X-478/10 M 10 m
934809004 RSTS 8X-478/15 M 15 m
10391 RSTS 8X-478/20 M 20 m
16906 RSTS 8X-478/30 M 30 m
12810 RSTS 8X-478/50 M 50 m
19297 RSTS 8X-478/60 M 60 m