Product Number: RSTS 8X-RJ45 G-478

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight RJ45-coded black RJ45, shielded, 30 V AC / 42 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white (orange) orange white (green) green white (brown) brown white (blue) blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white (orange) orange white (green) blue white (blue) green white (brown) brown

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC / 42 V DC

Rated Current*

0.5 A

Data Transmission

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding

X

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-109

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

478

Conductor Size

4x2x0.14 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 65 mm

Cycles (Bending)

˃ 0.2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.8 ± 0.3 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

0 °C - +50 °C

UL Cable Type

AWM: 21327

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

Product Sub Family, Side 2

RJ45

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

8

Coding, Side 2

RJ45

Contact Resistance, Side 2

≤ 20 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 10 °C - + 60 °C

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 60603-7

Overvoltage Category, Side 2

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper Alloy

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PC

Contact Bearer Color, Side 2

Clear

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

PVC

Molded Body Color, Side 2

Black

Shielding Material, Side 2

Copper, nickel-plated

RoHS Compliant

yes

Halogenfree

IEC 60754-2

Oil Resistance

IEC 60811-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.55 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
25372 RSTS 8X-RJ45 G-478/3,4 M
25366 RSTS 8X-RJ45 G-478/22 M
33153 RSTS 8X-RJ45 G-478/11,05 M
11290 RSTS 8X-RJ45 G-478/1,25 M
21697 RSTS 8X-RJ45 G-478/10,5 M
25472 RSTS 8X-RJ45 G-478/16 M
25473 RSTS 8X-RJ45 G-478/19 M
25370 RSTS 8X-RJ45 G-478/12,5 M
21698 RSTS 8X-RJ45 G-478/12 M
13395 RSTS 8X-RJ45 G-478/0,3 M 0.3 m
12208 RSTS 8X-RJ45 G-478/0,5 M 0.5 m
12384 RSTS 8X-RJ45 G-478/1 M 1 m
12385 RSTS 8X-RJ45 G-478/2 M 2 m
13017 RSTS 8X-RJ45 G-478/3 M 3 m
12386 RSTS 8X-RJ45 G-478/4 M 4 m
10438 RSTS 8X-RJ45 G-478/5 M 5 m
12387 RSTS 8X-RJ45 G-478/7 M 7 m
18995 RSTS 8X-RJ45 G-478/7,5 M 7.5 m
13173 RSTS 8X-RJ45 G-478/8 M 8 m
11385 RSTS 8X-RJ45 G-478/10 M 10 m
21698 RSTS 8X-RJ45 G-478/12 M 12 m
11396 RSTS 8X-RJ45 G-478/15 M 15 m
11397 RSTS 8X-RJ45 G-478/20 M 20 m
14329 RSTS 8X-RJ45 G-478/25 M 25 m
13170 RSTS 8X-RJ45 G-478/30 M 30 m
13242 RSTS 8X-RJ45 G-478/40 M 40 m
13171 RSTS 8X-RJ45 G-478/50 M 50 m
13147 RSTS 8X-RJ45 G-478/55 M 55 m
13148 RSTS 8X-RJ45 G-478/60 M 60 m
15571 RSTS 8X-RJ45 G-478/75 M 75 m