Product Number: 0906 UTP 312
Molded Tee Connector: 4 Contacts; one 7/8" Male x two 7/8" Female; 600 V | 8 A; cURus 2238
Molded Tee Connector: 4 Contacts; one 7/8" Male x two 7/8" Female; 600 V | 8 A; cURus 2238
-
Availability:
-
Global inventory:
Specifications
Product description
Number of Pins |
4 |
---|
Technical data
Contact Bearer Color |
Yellow |
---|---|
Contact Bearer Material |
TPU |
Rated Current* |
8 A |
Rated Voltage |
600 V |
Type of Contact / Gender |
Male x 2 Female |
Product Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Ag/Au |
History
Update and Revision |
Revision Number: 0.39 Revision Date: 04-29-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.39 Revision Date: 04-29-2025 |
---|
Part Numbers
Item # | Item Description |
---|---|
900000302 | 0906 UTP 312 |