Product Number: RKF 501 TB

7/8" Power Receptacle: Female to Terminal Block, 5-pin, PG21

7/8" Power Receptacle: Female, straight, 5-pin, front mount, PG21 Panel Hole to Terminal Black 6 Pin, 300 V, 8 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Receptacle

Type of Contact / Gender

Female

Connector Design

Front Mount, PG21 panel tap size

Number of Pins

5

Coding

A

Shielding

Unshielded

Attachment Type

Fixed, External Thread

Rated Voltage

300 V

Rated Voltage (UL)

300 V

Rated Current (UL)*

5.6 A

Ambient Temperature (Operation)*

-25 °C to +90 °C

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Housing Material

Al, clear anodized

O-Ring Material

TPU, WH

Attachment Type, Side 2

PG21, Zn, Zn Plated, Lock Nut

RoHS Compliant

Yes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Recommended Mating Terminal Block: MC 100-508-06 180° wire exit; Do not connect / disconnect under load

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Recommended Mating Terminal Block: MC 100-508-06 180° wire exit; Do not connect / disconnect under load


Part Numbers

Item # Item Description
500002265 RKF 501 TB