Product Number: CA 3 LD

Circular Field Attachable Power Connector (CA Series): Female, straight, 4-pin(3+PE), integrated strain relief, 400 V AC/230 V DC, 16 A AC/10 A DC

Circular Field Attachable Power Connector (CA Series): Female, straight, 4-pin(3+PE), integrated strain relief, 400 V AC/230 V DC, 16 A AC/10 A DC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Product Sub Family

CA-Series

Connector Type

Field Attachable

Type of Contact / Gender

female

Connector Design

straight

Number of Pins

4(3+PE)

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

250 V DC / 400 V AC

Rated Impulse Voltage

6.0 kV

Operating Voltage

230 V DC, 400V AC

Rated Current*

10 A DC, 16 A AC (1.5 mm²)

Contact Resistance

≤ 10 mOhm

Type of Connection

screw terminal

Cable Gland

TR22

Conductor Cross Section

0.5 mm² to 2.5 mm²

Strain-Relief

clamping cage

Suitable Cables

Ø6 mm to Ø12 mm, Gasket Ø9 mm for cables with Ø6 - 9 mm, Gasket Ø12 mm for cables with Ø9 - 12 mm

Ambient Temperature (Operation)*

-40°C to +90°C, notice derating

Temperature Range (Gasket)

-40°C to +90°C

Protection Degree / IP Rating**

IP66, IP67

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Ag

Contact Bearer Material

PA 66 GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Attachment Material

PA 66 GF

Flammability Class (Attachment)

UL 94 V-0

Gasket Material

NBR

Fastening Torque (Contact Screw)

M3: (25-30) Ncm

Fastening Torque (Cable Gland)

TR22: min. 250 Ncm

Mating Connectors / Fitting to

934-124-100 CA 3 LS (field attachable, straight), 934-128-100 CA 3 W LS (field attachable, angled), 932-322-100 CA 3 GS (receptacle, straight)

Accessories to Order Separately

831-532-400: CA00 SD 3, cap

UL-File

E95522, Series CA 3

VDE

VDE-Reg.-Nr. 2745

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.
Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide.  Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.
Connectors are packaged in airtight bags and placed in sulfur free cartons to protect contacts against silver sulfide.  Once packaging is opened, customer is responsible for correctly storing connectors to prevent tarnishing against environmental elements while in storage.

Part Numbers

Item # Item Description Housing Color Housing Material Cable Gland Material
934125100 CA 3 LD black PA 66 PA 66
934125102 CA 3 LD blau/blue blue PA 6 PA 6
934125101 CA 3 LD rot/red red PA 6 PA 6
934125107 CA 3 LD weiss/white white PA 6 PA 6

Resources

Resources