Product Number: G 30 A 3 M grey

G-Series Power Receptacle Connector: Male, rear PCB mount, 4-pin (3+PE; PE at cable outlet), grey body; 230 V AC/DC, 10 A

G-Series Power Receptacle Connector: Male, rear PCB mount, 4-pin (3+PE; PE at cable outlet), grey body; 230 V AC/DC, 10 A

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Power Connector

Product Sub Family

G Series

Connector Type

Receptacle

Type of Contact / Gender

male

Connector Design

Rear PCB mount

Number of Pins

3+PE

Shielding

Unshielded

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

10 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

solder

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 HB

Mating Connectors / Fitting to

G 30 W 3 F…, G 30 KW 3 F…

Accessories to Order Separately

Flat gasket: G30 E-2

VDE

VDE-Reg.-Nr.: 3113

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description
931700106 G 30 A 3 M grey