Product Number: G 4 W 1 F Au UM black

G-Series Power Field Attachable Connector: Female, angled, 4-pin, black body, solder type; 50V AC/DC, 6 A

G-Series Power Field Attachable Connector: Female, angled, 4-pin, black body, solder type; 50V AC/DC, 6 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

G Series

Connector Type

Field Attachable

Side 1 Type of Contact/Gender

female

Connector Design

angled

Number of Pins

4

Shielding Type

Unshielded

Attachment Type

Central Screw

Voltage Rating

50V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/DC

Current Rating

6 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

solder

Cable Gland

PG 7

Cross Section

max. 0.50 mm²

Suitable Cables

Ø3.5 mm - Ø6 mm

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

PA GF

Housing Color

black

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Color

black

Flammability Class (Cable Gland)

UL 94 HB

Attachment Material

V2A

Gasket Material

NBR

Fastening Torque (Cable Gland)

PG 7:(150-250) Ncm

Fastening Torque (Attachment)

M 3: (50-60) Ncm

Mating Connectors / Fitting to

G 4 E 1 M…, G 4 A 1 M…., G 4 A 5 M…

Accessories to Order Separately

Central Screw Stainless Steel: 732750003

VDE

VDE-Reg.-Nr.: 3113

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Product Characteristics

Unmounted

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Product Characteristics

Unmounted


Part Numbers

Item # Item Description
934386100 G 4 W 1 F Au UM sw

Resources

Resources