Product Number: G 4 W 1 F grey

G-Series Power Field Attachable Connector: Female, angled, 4-pin, grey body, solder type; 50V AC/DC, 6 A

G-Series Power Field Attachable Connector: Female, angled, 4-pin, grey body, solder type; 50V AC/DC, 6 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Product Sub Family

G Series

Connector Type

Field Attachable

Type of Contact / Gender

female

Connector Design

angled

Number of Pins

4

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

50V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/DC

Rated Current*

6 A

Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

solder

Cable Gland

PG 7

Conductor Cross Section

max. 0.50 mm²

Suitable Cables

Ø3.5 mm - Ø6 mm

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 61984 (VDE 0627)

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 HB

Housing Material

PA GF

Housing Color

grey

Flammability Class (Housing)

UL 94 HB

Cable Gland Material

PA GF

Cable Gland Color

grey

Flammability Class (Cable Gland)

UL 94 HB

Attachment Material

4.8 , Fe/Zn B

Gasket Material

NBR

Fastening Torque (Cable Gland)

PG 7:(150-250) Ncm

Fastening Torque (Attachment)

M 3: (50-60) Ncm

Mating Connectors / Fitting to

G 4 E 1 M…, G 4 A 1 M…., G 4 A 5 M…

Accessories to Order Separately

Central Screw Stainless Steel: 732750003

VDE

VDE-Reg.-Nr.: 3113

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description
932157106 G 4 W 1 F grey

Resources

Resources