Product Number: PRKWT 5-56

M12 F&B (PVC) Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, A-coded, orange body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²

M12 F&B (PVC) Sensor/Actuator Single-Ended Cordset: Female, angled, 5-pin, A-coded, orange body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
brown white blue black grey

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 F&B (PVC)

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

5

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 25 °C - + 50 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PVC

Contact Bearer Color

Orange

Molded Body Material

PVC

Molded Body Color

Orange

Attachment Material

Stainless Steel

O-Ring Material

EPDM, black

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

056

Conductor Size

0.34 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

PVC class 43

Cable Jacket Color

orange

Cable Diameter D

ø 5.70 ± 0.20 mm

Wire Insulation Material

PVC class 43

Insulated Wire Diameter

ø 1.50 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

+ 5 °C - + 60 °C

UL Cable Type

AWM: 2464

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1

Cable Characteristics

LABS-free of lacquer wetting disturbing substances; Exclusion of silicone

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length Rated Current
13635 PRKWT 5-56/5 M 5 m 4 A
47733 PRKWT 5-56/25 M 25 m 4 A
54711 PRKWT 5-56/10 M 10 m 4 A
22467 PRKWT 5-56/15 M 15 m 4 A