Product Number: RKT 4-225

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PUR black cable, 4-wires, 0.34 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, translucent body, 230 V AC/DC, 4 A; PUR black cable, 4-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

250 V

Rated Voltage (UL)

250 V AC

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

225

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 4.70 ± 0.15 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length Rated Current
368 RKT 4-225/60 M 60 m 4 A
421 RKT 4-225/45 M 45 m 4 A
5977 RKT 4-225/50 M 50 m 4 A
7975 RKT 4-225/1,5 M 1.5 m 4 A
11355 RKT 4-225/2 M 2 m 4 A
11356 RKT 4-225/5 M 5 m 4 A
18222 RKT 4-225/10 M 10 m 4 A
43745 RKT 4-225/7,5 M 7.5 m 4 A
44106 RKT 4-225/20 M 20 m 4 A
44229 RKT 4-225/15 M 15 m 4 A
44407 RKT 4-225/25 M 25 m 4 A
46365 RKT 4-225/30 M 30 m 4 A
79199 RKT 4-225/0,3 M 0.3 m 4 A
79541 RKT 4-225/3 M 3 m 4 A
81946 RKT 4-225/1 M 1 m 4 A
934636022 RKT 4-225/8 M 8 m 4 A
934636024 RKT 4-225/11 M 11 m 4 A
934636544 RKT 4-225/4 M 4 m 4 A
934637550 RKT 4-225/40 M 40 m 4 A
934636547 RKT 4-225/0,5 M 0.5 m 4 A
5279 RKT 4-225/0,6 M 0.6 m 4 A
3432 RKT 4-225/12 SE150 4 A
22140 RKT 4-225/25 SE150 4 A
934637084 RKT 4-225/2,5 M 4 A
1877 RKT 4-225/15 SE150 4 A
26093 RKT 4-225/3 SE150 4 A
20044 RKT 4-225/2 SE152 4 A
11377 RKT 4-225/30 SE150 4 A
15230 RKT 4-225/35 M 4 A
1879 RKT 4-225/20 SE150 4 A
28395 RKT 4-225/80 M 4 A
1878 RKT 4-225/2 SE150 4 A
1876 RKT 4-225/10 SE150 4 A
20042 RKT 4-225/5 SE152 4 A
20043 RKT 4-225/15 SE152 4 A
1880 RKT 4-225/5 SE150 4 A
5487 RKT 4-225/8 SE150 4 A