Product Number: RKT 4-602

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; PUR yellow cable, 4-wires, 0.824 mm²

M12 Standard Sensor/Actuator Single-Ended Cordset: Female, straight, 4-pin, A-coded, yellow body, 230 V AC/DC, 4 A; PUR yellow cable, 4-wires, 0.824 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Straight

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

250 V

Rated Impulse Voltage

2.5 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM, green

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

602

Conductor Size

0.824 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

yellow matt similarly RAL 1021

Cable Diameter D

ø 5.85 ± 0.20 mm

Wire Insulation Material

PVC class 43

Insulated Wire Diameter

ø 1.80 ± 0.05 mm

Ambient Temperature (Fixed Installation)

- 45 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 20 °C - + 80 °C

Flammability Class (Cable Jacket)

UL-VW1, CSA FT1

Cable Characteristics

Free of lacquer wetting disturbing substances; Good microbes and hydrolysis resistance; Good chemical and oil resistance; Exclusion of silicone; Coldness flexibility

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length Rated Current
39500 RKT 4-602/10 M 10 m 4 A
44836 RKT 4-602/5 M 5 m 4 A
52386 RKT 4-602/2 M 2 m 4 A
74892 RKT 4-602/15 M 15 m 4 A
103683 RKT 4-602/1 M 1 m 4 A
103684 RKT 4-602/3 M 3 m 4 A
104372 RKT 4-602/4 M 4 m 4 A
104498 RKT 4-602/20 M 20 m 4 A
5237 RKT 4-602/30 M 30 m 4 A
104342 RKT 4-602/3,6 M 3.6 m 4 A
934637610 RKT 4-602/6 M 6 m 4 A