Product Number: RSMV 3-224

M8 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PUR black cable, 3-wires, 0.34 mm²

M8 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 4 A; PUR black cable, 3-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 3 Pin 4
brown blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M8 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

3

Coding

A

Shielding

Unshielded

Attachment Type

Coupling Screw

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 70 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Cable Number

224

Conductor Size

0.34 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 4.30 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness flexibility

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers

Item # Item Description Cable Length
1803 RSMV 3-224/1 SE150
1805 RSMV 3-224/0,5 SE150
1801 RSMV 3-224/2 SE150
106757 RSMV 3-224/0,25 M 0.25 m
51624 RSMV 3-224/0,3 M 0.3 m
109227 RSMV 3-224/0,6 M 0.6 m
48866 RSMV 3-224/1 M 1 m
16173 RSMV 3-224/1,3 M 1.3 m
77477 RSMV 3-224/1,5 M 1.5 m
43640 RSMV 3-224/2 M 2 m
55856 RSMV 3-224/3 M 3 m
43648 RSMV 3-224/5 M 5 m
43624 RSMV 3-224/10 M 10 m
47810 RSMV 3-224/15 M 15 m
47609 RSMV 3-224/20 M 20 m
4916 RSMV 3-224/25 M 25 m