Product Number: RSMV 3-RKMV 3-224

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; PUR black cable, 3-wires, 0.34 mm²

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; PUR black cable, 3-wires, 0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 3 Pin 4
brown blue black

Face View Side 2

Pin 1 Pin 3 Pin 4
brown blue black

Product Family

Sensor / Actuator Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Voltage (UL)

30 V AC/DC

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Rated Current (UL)*

4 A

Product Sub Family

M8 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

3

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Operating Temperature (UL)

max. + 70 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

224

Conductor Size

0.34 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 4.30 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Free of lacquer wetting disturbing substances; Coldness Flexibility

Product Sub Family, Side 2

M8 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Operating Temperature (UL), Side 2

max. + 70 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-104

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Orange

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Translucent

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

O-Ring Material, Side 2

FKM, green

Fastening Torque (Attachment), Side 2

M 8x1: 30 Ncm, hand-tight

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Part Numbers

Item # Item Description Cable Length
6054 RSMV 3-RKMV 3-224/0,13 M 0.13 m
92794 RSMV 3-RKMV 3-224/0,15 M 0.15 m
6055 RSMV 3-RKMV 3-224/0,16 M 0.16 m
102851 RSMV 3-RKMV 3-224/0,2 M 0.2 m
43659 RSMV 3-RKMV 3-224/0,3 M 0.3 m
102852 RSMV 3-RKMV 3-224/0,4 M 0.4 m
87360 RSMV 3-RKMV 3-224/0,5 M 0.5 m
43660 RSMV 3-RKMV 3-224/0,6 M 0.6 m
109524 RSMV 3-RKMV 3-224/0,8 M 0.8 m
6056 RSMV 3-RKMV 3-224/0,9 M 0.9 m
40279 RSMV 3-RKMV 3-224/1 M 1 m
92656 RSMV 3-RKMV 3-224/1,2 M 1.2 m
43664 RSMV 3-RKMV 3-224/1,5 M 1.5 m
45312 RSMV 3-RKMV 3-224/2 M 2 m
28947 RSMV 3-RKMV 3-224/2,5 M 2.5 m
5003 RSMV 3-RKMV 3-224/2,8 M 2.8 m
43667 RSMV 3-RKMV 3-224/3 M 3 m
45702 RSMV 3-RKMV 3-224/3,5 M 3.5 m
8706 RSMV 3-RKMV 3-224/3,8 M 3.8 m
934636145 RSMV 3-RKMV 3-224/4 M 4 m
28948 RSMV 3-RKMV 3-224/5 M 5 m
4222 RSMV 3-RKMV 3-224/5,5 M 5.5 m
48275 RSMV 3-RKMV 3-224/6 M 6 m
48286 RSMV 3-RKMV 3-224/8 M 8 m
40281 RSMV 3-RKMV 3-224/10 M 10 m
8230 RSMV 3-RKMV 3-224/15 M 15 m
9626 RSMV 3-RKMV 3-224/20 M 20 m
68203 RSMV 3-RKMV 3-224/25 M 25 m