Product Number: RSMV 3-RKMV 3-77

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; TPU orange cable, 3-wires, 0.25 mm²

Sensor/Actuator Double-Ended Cordset: Male straight A-coded translucent 3-pin M8 Standard connector to female straight A-coded translucent 3-pin M8 Standard connector, 50 V AC / 60 V DC, 4 A; TPU orange cable, 3-wires, 0.25 mm²

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Face View Side 1

Pin 1 Pin 3 Pin 4
brown blue black

Face View Side 2

Pin 1 Pin 3 Pin 4
brown blue black

Product Family

Sensor / Actuator Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Product Sub Family

M8 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

3

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-104

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 8x1: 30 Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

077

Conductor Size

0.25 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 10 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

TPU 11YM1

Cable Jacket Color

orange RAL 2003

Cable Diameter D

ø 4.50 ± 0.2 mm

Wire Insulation Material

PVC YI2

Insulated Wire Diameter

ø 1.3 mm

Ambient Temperature (Fixed Installation)

- 30 °C - + 70 °C

Ambient Temperature (Flex Installation)

- 10 °C - + 70 °C

Cable Characteristics

Free of lacquer wetting disturbing substances

Product Sub Family, Side 2

M8 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-104

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Orange

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Translucent

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

O-Ring Material, Side 2

FKM, green

Fastening Torque (Attachment), Side 2

M 8x1: 30 Ncm, hand-tight

RoHS Compliant

yes

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Part Numbers

Item # Item Description Cable Length
21165 RSMV 3-RKMV 3-77/0,7 M 0.7 m
21164 RSMV 3-RKMV 3-77/0,8 M 0.8 m
21163 RSMV 3-RKMV 3-77/0,9 M 0.9 m