Product Number: MPS-8U-RST 4T-2RKT 4T
M12 Power h-splitter: input: male, 4 poles, T-coded; output: 1-2, female, 4 poles, T-coded
M12 Power h-splitter: male, straight, 4 poles, T-coded, M12, female, straight, 4 poles, T-coded
-
Availability:
-
Global inventory:
Specifications
Face View Side 1
Product Family |
Power Connector |
---|---|
Connector Type |
Molded Splitter |
Rated Voltage |
63 VDC |
Rated Current* |
12 A |
Technical Data Side 1
Product Sub Family |
M12 Power |
---|---|
Type of Contact / Gender |
male, M12 |
Connector Design |
h shape |
Attachment Type |
Coupling Nut |
Number of Pins |
4 |
Coding |
T |
Insulation Resistance |
≥10^8 Ohm |
Mating Cycles |
|
Ambient Temperature (Operation)* |
-30°C to +90°C, notice derating |
Design Standard |
IEC 61076-2-111 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
black |
Molded Body Material |
TPU |
Molded Body Color |
black |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
O-Ring Material |
FPM/FKM |
Cable Data
Ambient Temperature (Fixed Installation) |
-30°C to +90°C |
---|
Technical Data Side 2
Product Sub Family, Side 2 |
M12 Power |
---|---|
Type of Contact / Gender, Side 2 |
female, M12 |
Number of Pins, Side 2 |
4 |
Coding, Side 2 |
T |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
black |
Attachment Material, Side 2 |
CuZn |
Technical Data Side 3
Coding, Side 3 |
T |
---|---|
Contact Base Material, Side 3 |
CuZn |
Contact Bearer Color, Side 3 |
black |
Contact Bearer Material, Side 3 |
PA |
Contact Plating, Side 3 |
Cu/Au |
Number of Pins, Side 3 |
4 |
Protection Degree / IP Rating (IEC 60529), Side 3 |
IP65, IP67, IP68 |
Rated Current*, Side 3 |
12 A |
Rated Voltage, Side 3 |
63 VDC |
Type of Contact / Gender, Side 3 |
female, M12 |
Technical Data Side 4
Product Sub Family, Side 4 |
M12 Power |
---|---|
Protection Degree / IP Rating (IEC 60529), Side 4 |
IP65, IP67, IP68 |
Rated Current*, Side 4 |
12 A |
Approvals
UL-File |
E497237 |
---|---|
UL |
cULus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
Belden.GenericSpecificationTitle
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
* Notice derating |
Part Numbers
Item # | Item Description |
---|---|
935065005 | MPS-8U-RST 4T-2RKT 4T |