Product Number: MPS-HU-RST 5K-3RKT 5K

M12 Power H-splitter: input: male, 4+PE, K-coded; output: 1-3, female, 4+PE, K-coded

M12 Power H-splitter: male, straight, 4+PE, K-coded, M12, female, straight, 4+PE, K-coded

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Power Connector

Connector Type

Molded Splitter

Rated Voltage

630 VAC

Rated Voltage (UL)

500 VAC

Rated Impulse Voltage

12 A

Rated Current*

12 A

Product Sub Family

M12 Power

Type of Contact / Gender

male, M12

Connector Design

H shape

Attachment Type

Coupling Nut

Number of Pins

4+PE

Coding

K

Insulation Resistance

≥10^8 Ohm

Mating Cycles

100

Ambient Temperature (Operation)*

-30°C to +90°C, notice derating

Design Standard

IEC 61076-2-111

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

black

Molded Body Material

TPU

Molded Body Color

black

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FPM/FKM

Ambient Temperature (Fixed Installation)

-30°C to +90°C

Product Sub Family, Side 2

M12 Power

Type of Contact / Gender, Side 2

female, M12

Number of Pins, Side 2

4+PE

Coding, Side 2

K

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

black

Attachment Material, Side 2

CuZn

Coding, Side 3

K

Contact Base Material, Side 3

CuZn

Contact Bearer Color, Side 3

black

Contact Bearer Material, Side 3

PA

Contact Plating, Side 3

Cu/Au

Number of Pins, Side 3

4+PE

Protection Degree / IP Rating (IEC 60529), Side 3

IP65, IP67, IP68

Rated Current*, Side 3

12 A

Rated Voltage, Side 3

630 VAC

Rated Voltage (UL), Side 3

500 VAC

Type of Contact / Gender, Side 3

female, M12

Coding, Side 4

K

Contact Base Material, Side 4

CuZn

Contact Bearer Color, Side 4

black

Contact Bearer Material, Side 4

PA

Contact Plating, Side 4

Cu/Au

Number of Pins, Side 4

4+PE

Product Sub Family, Side 4

M12 Power

Protection Degree / IP Rating (IEC 60529), Side 4

IP65, IP67, IP68

Rated Current*, Side 4

12 A

Rated Voltage, Side 4

630 VAC

Rated Voltage (UL), Side 4

500 VAC

Type of Contact / Gender, Side 4

female, M12

UL-File

E497237

UL

cULus

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Part Numbers

Item # Item Description
935065002 MPS-HU-RST 5K-3RKT 5K