Product Number: N11R AM VE 10

N11R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread

NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 11+PE pins, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Note

Do not connect or disconnect under load.

Housing Color

grey / silver

Number of Pins

11+PE

Design Standard

DIN 43651

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF, grey

Contact Resistance

≤ 10 mOhm

Mounting

PG13,5

Pin dimensions

Ø 1,6 mm

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Rated Current*

5 A

Rated Impulse Voltage

0,8 kV

Rated Voltage

50 V AC / 60 V DC

Type of Contact / Gender

male

Type of Connection

crimp

Housing Material

PBT GF / CuZn, grey

O-Ring Material

NBR

Surface

Cu/ Ni

Protection Degree / IP Rating (IEC 60529)

IP65

Mating Connectors / Fitting to

932-630-106: N11R EF, cable socket straight metall locking nut

Fastening torque (mounting screw)

M 26 x 1,5: (40-50) Ncm, hand-tight

Update and Revision

Revision Number: 0.40 Revision Date: 04-01-2025

Update and Revision

Revision Number: 0.40 Revision Date: 04-01-2025

Part Numbers

Item # Item Description
932626106 N11R AM VE 10