Product Number: RKUS 19-352
M23 Power Single-Ended Cordset: Female, straight, 19-pin, shielded, black body, 120 V AC/DC, 16x8 A + 3x10 A; TPU black cable, 16x0.5 mm² + 3x1.0 mm²
M23 Power Single-Ended Cordset: Female, straight, 19-pin, shielded, black body, 120 V AC/DC, 16x8 A + 3x10 A; TPU black cable, 16x0.5 mm² + 3x1.0 mm²
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 | Pin 9 | Pin 10 | Pin 11 | Pin 12 | Pin 13 | Pin 14 | Pin 15 | Pin 16 | Pin 17 | Pin 18 | Pin 19 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
violet | red | grey | red-blue | green | blue | grey-pink | white-green | white-yellow | white-grey | black | green-yellow | yellow-brown | brown-green | white | yellow | pink | grey-brown | brown |
Product Family |
Power Connector |
---|---|
Product Sub Family |
M23 Power |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
female |
Connector Design |
straight |
Number of Pins |
19 |
Shielding |
Shielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
125 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
120 V AC/DC |
Rated Current* |
16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm) |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
-25°C to +80°C |
Protection Degree / IP Rating** |
IP67 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
16 x CuSn/3 x CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA 66 |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94-HB |
Molded Body Material |
TPU |
Molded Body Color |
black |
Flammability Class (Molded Body) |
UL 94-HB |
Attachment Material |
CuZn, nickel-plated |
Shielding Material |
CuZn, tin-plated |
O-Ring Material |
FKM |
Cable Data
Cable Number |
352 |
---|---|
Conductor Size |
16x0.5mm² + 3x1.0 mm² |
Number of Wires |
19 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Conductor material |
Cu |
Cable Jacket Material |
TPU |
Cable Jacket Color |
black |
Cable Diameter D |
Ø 11.60 ±0.30 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
16x Ø1.40 mm + 3x Ø1.9 mm |
Overall Shield (Cable) |
C-shielded braid |
Ambient Temperature (Fixed Installation) |
-50°C to +80°C |
Ambient Temperature (Flex Installation) |
-25°C to +80°C |
Ambient Temperature (Drag Chain Inst) |
max. +60°C |
UL Cable Type |
AWM: 21198 / 20549 |
Flammability Class (Cable Jacket) |
DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2; flame-retardant |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1 |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Belden.GenericSpecificationTitle
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect / disconnect under load. |
Particularities |
When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
70353 | RKUS 19-352/5 M | 5 m |
68577 | RKUS 19-352/10 M | 10 m |
90854 | RKUS 19-352/15 M | 15 m |
108689 | RKUS 19-352/20 M | 20 m |