Product Number: RKWU 19-242

M23 Power Single-Ended Cordset: Female, angled, 19-pin, black body, 120 V AC/DC, 16x8 A + 3x10 A; PUR black cable, 16x0.5 mm² + 3x1.0 mm²

M23 Power Single-Ended Cordset: Female, angled, 19-pin, black body, 120 V AC/DC, 16x8 A + 3x10 A; PUR black cable, 16x0.5 mm² + 3x1.0 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Product Family

Power Connector

Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Type of Contact / Gender

female

Connector Design

angled

Number of Pins

19

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Rated Current*

16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-25°C to +80°C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

16 x CuSn/3 x CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PA 66

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94-HB

Molded Body Material

TPU

Molded Body Color

black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

CuZn, nickel-plated

O-Ring Material

FKM

Cable Number

242

Conductor Size

16x0.5mm² + 3x1.0 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

Ø 11.60 ±0.30 mm

Wire Insulation Material

PP

Insulated Wire Diameter

16x Ø1.45 mm + 3x Ø1.95 mm

Ambient Temperature (Fixed Installation)

-50°C to +80°C

Ambient Temperature (Flex Installation)

-25°C to +80°C

Ambient Temperature (Drag Chain Inst)

max. +60°C

UL Cable Type

AWM: 21198 / 20549

Flammability Class (Cable Jacket)

IEC 60332-2, VDE 0482-265-2-2, EN 50265-2-2, FT2; flame-retardant

RoHS Compliant

yes

Halogenfree

IEC 60754-1, VDE 0482-267, EN 50267-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Part Numbers

Item # Item Description Cable Length
934636535 RKWU 19-242/1 M 1 m
61260 RKWU 19-242/2 M 2 m
60706 RKWU 19-242/5 M 5 m
60693 RKWU 19-242/10 M 10 m
60694 RKWU 19-242/15 M 15 m
60695 RKWU 19-242/20 M 20 m
61213 RKWU 19-242/25 M 25 m
61216 RKWU 19-242/30 M 30 m
61218 RKWU 19-242/35 M 35 m
61214 RKWU 19-242/40 M 40 m
91618 RKWU 19-242/50 M 50 m