Product Number: RSC 120/9

M23 Power Field Attachable Connector: Male, straight, 12-pin, silver housing, 120 V AC/DC

M23 Power Field Attachable Connector: Male, straight, 12-pin, silver housing, 120 V AC/DC

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Family

Power Connector

Product Sub Family

M23 Power

Connector Type

Field attachable

Type of Contact / Gender

male

Connector Design

straight

Number of Pins

12

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Rated Current*

8 A

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

solder

Cable Gland

PG 9

Conductor Cross Section

max. 1.0 mm²

Suitable Cables

Ø6 mm to Ø8 mm

Ambient Temperature (Operation)*

-40°C to +70°C

Protection Degree / IP Rating**

IP65

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

white

Flammability Class (Contact Bearer)

UL 94 V0

Housing Material

GD-Zn / CuZn Ni

Housing Color

silver

Attachment Material

CuZn, nickel-plated

O-Ring Material

FPM / NBR

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Part Numbers

Item # Item Description
104068 RSC 120/9

Resources

Resources