Product Number: RST 5L-RKT 5L-1002 SW

M12 to M12 cordset, Industrial Power Applications, TPE yellow cable, unshielded, male to female, straight, L-coded, 5-Pin (4+FE), 5x1.5 mm²

M12 to M12 cordset, Industrial Power Applications, TPE yellow cable, unshielded, AWM: 20328, male to female, straight, L-coded, 5-Pin (4+FE), 5x1.5 mm², ≤ 60 V AC/DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67 environment, IEC 60664-1 (2020-05), UL 2237; cULus

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black pink

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black pink

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

≤ 60 V AC/DC

Rated Current*

16 A

Rated Current (UL)*

16 A

Product Sub Family

M12 Power

Type of Contact / Gender

male

Connector Design

straight

Attachment Type

Coupling Screw

Number of Pins

5(4+FE)

Coding

L

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67

Design Standard

IEC 61076-2-111

Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

CuNi

Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

grey

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

1002

Conductor Size

1.50 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 10 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 Mio, max. 50 m/s²

Cycles (Torsion)

-

Conductor material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

yellow

Cable Diameter D

ø 9.4 ±0,2

Wire Insulation Material

PVC / PA

Insulated Wire Diameter

ø 2.55 mm

Overall Shield (Cable)

-

Ambient Temperature (Fixed Installation)

-40 °C ... 90 °C

Ambient Temperature (Flex Installation)

-5 °C to +90 °C

Ambient Temperature (Fixed Installation short-term 100h)

-5 °C ... 90 °C

Ambient Temperature (Drag Chain Inst)

-

UL Cable Type

AWM: 20328

Flammability Class (Cable Jacket)

UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

Product Sub Family, Side 2

M12 Power

Type of Contact / Gender, Side 2

female

Connector Design, Side 2

straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5(4+FE)

Coding, Side 2

L

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-111

Pollution Degree, Side 2

3 acc. to IEC 60664-1

Clearance / Creepage Distance, Side 2

IEC 60664-1 (2020-05)

Overvoltage Category, Side 2

III acc. to IEC 60664-1

Contact Base Material, Side 2

CuNi

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT GF

Contact Bearer Color, Side 2

grey

Flammability Class (Contact Bearer), Side 2

UL 94 V-2

Molded Body Material, Side 2

TPE

Molded Body Color, Side 2

black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Cu/Ni

O-Ring Material, Side 2

FKM

Fastening Torque (Contact Screw), Side 2

M 12x1: (60-65) Ncm, hand-tight

UL-File

E497237

UL

UL 2237; cULus

VDE

-

RoHS Compliant

yes

Halogenfree

-

Oil Resistance

Oil Res II

Note Derating

* Notice derating

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Part Numbers

Item # Item Description Cable Length
934853583 RST 5L-RKT 5L-1002/0,3 M SW 0.3 m
934853594 RST 5L-RKT 5L-1002/0,5 M SW 0.5 m
934853578 RST 5L-RKT 5L-1002/0,6 M SW 0.6 m
934853581 RST 5L-RKT 5L-1002/1 M SW 1 m
934853595 RST 5L-RKT 5L-1002/1,5 M SW 1.5 m
934853584 RST 5L-RKT 5L-1002/2 M SW 2 m
934853587 RST 5L-RKT 5L-1002/3 M SW 3 m
934853596 RST 5L-RKT 5L-1002/5 M SW 5 m
934853599 RST 5L-RKT 5L-1002/6 M SW 6 m
934853758 RST 5L-RKT 5L-1002/10 M SW 10 m
934853761 RST 5L-RKT 5L-1002/15 M SW 15 m
934853764 RST 5L-RKT 5L-1002/20 M SW 20 m