Product Number: RSCB 050/2 PdNi Au

T1 SPE Industrial - Crimp contact AWG 28/7 - AWG 26/7

T1 SPE Industrial - Crimp contact AWG 28/7 - AWG 26/7

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Connector

Product Sub Family

SPE Field Attachable Accessories

Connector Type

Crimp contact

Type of Contact / Gender

male

Connector Design

For use with SPE T1 Industrial or M12 SPE field attachable connectors

Conductor Cross Section

AWG 28 - AWG 26

Contact Base Material

PdNi Au

RoHS Compliant

Yes

RoHS Compliant

Yes