Product Number: GAN20LU-S22-618

Form A - Female 90° | #Contacts: 2 | Suppressor diode (TVS) & ye LED | 12 V | Cable: Grey (PVC); 0.75 mm²; IEC | cURus

Form A - Singled-Ended Female Angled Cordset | #Contacts: 2 | Suppressor diode (TVS) & yellow LED | 12 V / 10 A | Cable: Grey PVC Jacket; 2x0.75 mm² (18 AWG); IEC | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active

Specifications

Life Cycle

Active - Product is available

Availability

Active

Face View

Pin 1 Pin 2
brown blue

Product Family

Valve Connectors

Product Sub Family

GAN - cURus 2238

Connector Type

Cordset, single ended

Type of Contact / Gender

Socket Contact / Female

Connector Design

Angled (90°) Body

Number of Pins

2

Coding

A

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

12 V

Rated Impulse Voltage

4.0 kV (PCBA 2.0 kV)

Operating Voltage

12 V AC/DC

Rated Current*

10 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Conductor Cross Section

0.75 mm²

Ambient Temperature (Operation)*

- 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]

Protection Degree / IP Rating**

IP65, IP67

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Contact Plating

Tin over Copper (Cu/Sn)

Contact Bearer Material

Glass-filled Polybutylene Terephthalate (PBT-GF)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Grey translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Molded Integrated Gasket

Protection Circuitry

Suppressor diode (TVS) & yellow LED

Function Indicator

Yellow LED

Protective Circuit

Suppressor diode (TVS) & Function Indicator (LED)

Fastening Torque (Attachment)

(50-60) Ncm

Accessories to Order Separately

934887001 - GAN EPDM gasket and holding clip

Cable Number

618

Conductor Size

0.75 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Conductor material

Cu

Cable Jacket Material

Polyvinyl Chloride (PVC)

Cable Jacket Color

Grey

Cable Diameter D

Ø 5.5 mm [ 0.217 " ]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 1.92 mm [ 0.08 " ]

Ambient Temperature (Fixed Installation)

- 40 °C to + 90 °C

Ambient Temperature (Flex Installation)

- 5 °C to + 90 °C

UL Cable Type

AWM: 2654

Flammability Class (Cable Jacket)

IEC 60332-1, DIN VDE 0472 Teil 904 test method B, FT1

Cable Characteristics

Exclusion of dangerous materials acc. : 2000/53/EG, 2011/65/EU, 2003/11/EG, 1907/2006/EG

UL-File

E315587

UL

UL 2238; cURus

VDE

Yes

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

VDE 0250 and 0472

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.


Part Numbers

Item # Item Description Cable Length Replacement For
934889119 GAN20LU-S22-6180200-1UC 2 m ID: 934619003 Name: GAN-DSDE7X-DM0200C1-XA000-AD
934889120 GAN20LU-S22-6180440-1UC 4.4 m ID: 934619004 Name: GAN-DSDE7X-DM0440C1-XA000-AC
934889121 GAN20LU-S22-6181000-1UB 10 m ID: 934619005 Name: GAN-DSDE7X-DM1000C1-XA000-AB
934889125 GAN20LU-S22-6180120-1UD 1.2 m ID: 934619001 Name: GAN-DSDE7X-DM0120C1-XAA10-AD
934889126 GAN20LU-S22-6180150-1UD 1.5 m ID: 934619002 Name: GAN-DSDE7X-DM0150C1-XAA10-AD
934889127 GAN20LU-S22-6180500-1UC 5 m ID: 5205 Name: GAN-DSDE7X-DM0500C1-XA000-AC
934889128 GAN20LU-S22-6180620-1UB 6.2 m ID: 934619008 Name: GAN-DSDE7X-DM0620C1-XAA10-AD