Product Number: GDM 3-19 MPQ RD

GDM 3-19, Accessory, Profiled Gasket for Form A Female connectors

GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Profiled , for use with select Form A field attachable females, MPQ, red

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Valve Connectors

Side 1 Product Sub Family

Field Attachable Accessories

Connector Type

Gasket

Connector Design

Profiled

Coding, Side 1

A

Attachment Type

Profiled

Ambient Temperature (Operation)*

-40° C ... +125° C

Gasket Material

MPQ - red

RoHS Compliant

Yes

Halogenfree

Yes

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.